IESNA:LM-63-2002
[TEST]P1055384
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-H675D950-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 2, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]864
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 23.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
753.8 745.5 741.8 736.3 728 716 703 687.3 669.8 650.4
630 608.8 583.9 560.8 535.8 510 484.1 457.3 429.6 401.9
374.1 347.4 319.6 291.9 265.1 237.4 207.9 181.1 153.4 126.6
100.7 76.7 53.6 33.3 14.8 2.8 0
753.8 756.6 751.1 742.8 730.7 709.5 685.5 655.9 625.4 591.2
556.1 519.2 481.3 441.6 403.7 365.8 328 291 255 218.9
184.8 152.4 121 94.2 71.1 57.3 44.3 32.3 22.2 13.9
9.2 5.5 3.7 2.8 0.9 0.9 0
753.8 747.4 739.1 717.8 685.5 645.8 601.4 552.4 501.6 449
396.3 344.6 295.6 250.4 205.1 165.4 129.3 99.8 84.1 70.2
58.2 46.2 36 27.7 21.2 16.6 12.9 10.2 8.3 6.5
5.5 3.7 2.8 1.8 1.8 0.9 0
753.8 747.4 731.7 695.6 651.3 597.7 537.7 474.8 409.3 347.4
290.1 238.3 188.5 146 111.8 94.2 79.4 66.5 54.5 43.4
34.2 27.7 22.2 18.5 14.8 12 10.2 8.3 7.4 5.5
4.6 3.7 2.8 1.8 0.9 0.9 0
753.8 749.2 734.4 693.8 642.1 582 513.6 445.3 376.9 315
259.6 205.1 158 120.1 99.8 84.1 70.2 57.3 46.2 37
29.6 24 19.4 16.6 13.9 11.1 9.2 7.4 6.5 5.5
3.7 2.8 2.8 1.8 0.9 0.9 0
